IESNA:LM-63-2002
[TEST]P944896
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-735-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4564
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1143.6 1312 1430.3 1411.6 1261.3 1128.7 1072.1 1059.6 1082.7 1138.6
1229.7 1354.3 1510 1700.9 1928.1 2162.1 2378 2505.4 2499.8 2366.2
2002.9 1715.3 1292 754.8 369.7 249.2 214.2 185.2 153.4 139.7
114 98.4 79 38.5 22.4 7.1 0
1143.6 1311.1 1422 1406 1255 1125.7 1068.3 1055.3 1079.2 1132.7
1219.1 1342.2 1495.4 1683.9 1905.9 2137.1 2349.9 2484.7 2491.3 2371.9
2007.6 1718.3 1302.6 766.3 374.7 248.4 211.6 185.4 155.5 135.2
116.8 98.4 78.8 40.8 21.2 6.6 0
1143.6 1316.3 1427.4 1419.9 1274.5 1138.6 1076.6 1058.9 1079.7 1133
1221.2 1335.9 1482.4 1660.3 1872.4 2106.5 2321.4 2473.8 2524.8 2446.7
2180.8 1792.7 1385.9 869.2 419.5 250.3 204.6 185.7 156.4 135.7
117.3 99.3 82.8 56.9 25.5 5.2 0
1143.6 1298.6 1414.2 1431.7 1315.4 1171.7 1093.3 1067.6 1079.2 1120.5
1189.4 1288.5 1415.2 1571.1 1757 1969.1 2199.2 2407.7 2552.1 2600.5
2512.5 2251.6 1766.5 1199 630.2 311 218.2 181.4 156.4 133.3
115.6 98.2 85.2 64.9 36.1 12.3 0
1143.6 1286.6 1401 1441.6 1375.3 1238.2 1135.8 1095 1098.3 1130.8
1186.5 1265.8 1374.1 1513.3 1683.9 1879.2 2102.7 2333.2 2534.4 2668.2
2702.7 2588.9 2293.1 1782.3 1099 541.5 280.5 200.3 163.3 133.3
110.2 93.9 78.6 59.7 34.2 9.9 0
1143.6 1270.3 1376.5 1438.5 1427.4 1338.2 1229 1166 1154.7 1174.5
1218.9 1281.8 1368.2 1482.4 1620.7 1786 1990.4 2219.2 2471.2 2701.3
2888.8 2983.2 2908.4 2647.7 2145.4 1378.3 630.4 290.9 190.9 145.3
110.9 83.1 61.3 44.4 24.5 6.8 0
1143.6 1248.8 1344.6 1415.2 1455.7 1450.5 1403.4 1332.1 1282.6 1269.6
1289.9 1331.2 1395.3 1478.4 1587.9 1721.4 1884.9 2088.3 2326.6 2597.9
2867.1 3109.7 3257.4 3279.8 3099.5 2723.9 2104.6 1286.1 549 221.1
131.2 87.5 55.9 34.2 16.5 4.5 0
1143.6 1221.4 1300 1368.4 1426.7 1477.7 1512.6 1529.8 1523.2 1505.5
1491.8 1496.6 1527.7 1583.1 1663.1 1771.7 1909 2071.8 2251.8 2428.5
2601 2763.5 2931.1 3079.7 3151.7 3025.7 2649.6 2087.1 1430.5 810.9
340.2 131.9 72.9 45.3 23.6 6.8 0
1143.6 1192 1245.5 1298.1 1351.9 1407.8 1462.8 1520.1 1570.2 1614.8
1659.1 1701.1 1750.7 1808.7 1888.2 1994.1 2123.7 2269.2 2415.3 2542.2
2640.6 2712.6 2758.1 2789 2806.2 2797 2727 2475.5 1952.6 1230.2
526.4 179.1 79.5 42.5 22.2 6.1 0
1143.6 1160.8 1183.5 1208 1234.9 1266.7 1303.6 1344.6 1382.4 1415.4
1441.8 1464.7 1488.8 1519.4 1565.7 1628.4 1703.5 1789.8 1864.6 1920.5
1954.7 1964.2 1965.1 1957.6 1953.6 1938.2 1899.8 1717.6 1346.7 757.6
314.3 128.8 56.6 25 12.7 2.8 0
1143.6 1147.4 1150.4 1160.1 1169.5 1182.3 1202.6 1219.6 1236.1 1248.6
1250.9 1245 1234.9 1229.7 1235.6 1251.2 1277.6 1307.8 1335.6 1348.1
1345.3 1329.5 1313 1303.1 1302.6 1297.9 1265.6 1141 919 560.8
277.2 138.5 72 32.3 13 2.8 0
1143.6 1130.6 1119.3 1112.7 1106.8 1101.4 1100.4 1099 1093.3 1075.9
1044.5 1003.4 953.9 901.5 852.7 807.9 766.3 732.4 700.5 664.9
625.9 584.9 558 550.9 548.8 532.3 490.3 420.9 340.5 240.9
167 105.7 61.3 34.2 16 4.2 0
1143.6 1102.8 1065.5 1034.8 1000.1 961.2 914.3 858.1 786.9 707.6
618.9 523.8 438.4 368.5 319.7 291.1 279.1 276.8 276 273.2
263.1 246.6 227.2 206.7 188.3 173.7 161.9 145.8 125.5 105
84.7 65.8 49.1 33.7 19.8 3.8 0
1143.6 1075.2 1017.6 961 887.6 799.1 700.3 599.5 506.6 434.1
384.1 353 333.1 316.9 301.8 289.3 283.6 285.2 289 289.7
280.8 265.4 245.1 222 199.4 179.1 159.3 138.7 119.1 100.5
82.1 64.2 47.2 31.4 17 3.8 0
1143.6 1049.9 976.3 885.2 768 641.8 531.3 456.1 420.2 404.2
388.8 368.1 344.7 328.4 317.6 310.7 306.2 305.8 305.8 301.5
293 277.7 247 219.9 197.7 176.7 157.6 140.6 124.6 111.6
90.6 69.6 51.4 32.6 16.3 4.2 0
1143.6 1034.6 938.8 812.3 663.2 530.4 458.7 441.2 437.4 422.3
401.3 384.1 366.6 352.3 340.9 333.1 325.6 320.2 312.1 289
249.4 231.2 218.5 202.2 186.4 172.2 159.5 146.5 130.2 113.5
97.4 79 59.7 39.9 22.4 9.4 0
1143.6 1024.7 909.3 754.1 591 482.7 455.6 462 455.4 436.7
419.5 399.7 380.8 366.2 354.6 345.4 337.4 320.6 277 246.3
233.1 221.5 210.7 201.3 190.9 180 166.6 150.3 138 123.6
106.2 88.7 68.7 49.5 58 50 0
1143.6 1014.8 879.6 703.3 539.1 467.9 471.6 476.8 464.6 447.6
428.2 404.4 385.1 370.4 360 353.2 337.9 287.4 254.6 239.7
224.8 212.3 202.9 196.5 189.7 182.9 172.2 157.6 139.2 121
104.3 91.8 88.5 125 83.5 33.3 0
1143.6 1003.7 855.5 667.7 512 468.1 481.8 483.4 469.8 453.5
429.4 403.7 383.4 368.8 360.3 353.7 311.4 266.8 249.2 237.4
224.1 214 206.7 199.8 191.3 179.3 165.2 149.6 133.8 118.4
107.4 126.7 155.5 109.5 62.5 26.7 0
1143.6 999.4 844.7 651.7 501.8 470 487.2 487.7 473.3 455.6
428.7 402.3 380.6 366.6 360.3 343.5 292.8 261.7 249.6 236.4
225.3 219.2 216.4 212.1 195.6 182.6 168.2 152.2 139.9 126.9
125.3 214 141.1 88.9 41.5 15.8 0
1143.6 993.1 852 655.7 504 471.4 488.9 487.9 474.5 457
430.8 404.6 383.2 368.8 362.9 344.2 292.3 261.9 251.5 236.9
226 220.8 219.4 216.6 197 184.3 172.9 160.2 148.9 130
126.7 222.5 139.4 91.8 40.6 15.3 0
